??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30EG1-PSC20Z-S04G-S11
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30EG1-PSC20Z-S04G-S11
VERF
Availability
Available
BC
Order code
BES02YF
TC
Artikelbezeichnung
BES M30EG1-PSC20Z-S04G-S11
PX
Product view
41336_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest;Steelface
BFORM
Style
M30x1.5
W
Gewicht
0.141 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 63.5 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 20 mm, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = Stainless steel, Material sensing surface = 1.4305 stainless steel, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 40 bar, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.